IESNA:LM-63-2002
[TEST]P945627
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1C-735-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 3500K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7477
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
754.3 783.8 838.6 900.4 954.4 1002 1039.8 1064.7 1074.1 1083.6
1121.8 1154.9 1203.3 1306.1 1453.4 1628.7 1804.8 1975.7 2127 2249.9
2386.1 2511.4 2640.2 2761.1 2869 2905.3 2843.8 2693 2295.5 1479
539.6 196.5 103.2 57.1 30.7 9.1 0
754.3 788.9 845.3 906.3 962.3 1007.5 1046.9 1070.6 1080.4 1089.5
1123.4 1154.5 1199 1292.3 1435.3 1606.3 1776.4 1952.1 2105.7 2245.1
2373.1 2518.5 2640.6 2761.9 2874.5 2925.4 2889.9 2752.4 2384.6 1598.8
612.9 215.1 113.4 61.8 32.7 11 0
754.3 784.2 837.4 897.3 950 995.7 1031.2 1054.4 1063.5 1067.4
1093.8 1129.3 1169 1243.9 1370.7 1531 1714.2 1898.9 2066.7 2203.8
2329 2469.2 2626.8 2782.4 2930.5 3049.8 3130.6 3125.8 2850.5 2099
975.3 318.3 163.1 91.4 42.9 14.2 0
754.3 779.9 828.7 884.3 932.3 974.1 1007.9 1028.4 1037.1 1039.8
1054 1091.8 1130 1174.6 1258.8 1380.9 1529.8 1696.8 1875.3 2057.2
2236.5 2423.2 2620.5 2837.9 3060.5 3234.6 3378.3 3529.2 3585.5 3121.9
1959.6 753.1 292.3 158.7 86.7 27.6 0
754.3 777.9 820.8 870.5 915 954 986.7 1007.9 1018.2 1023.3
1030.4 1055.2 1096.6 1130.8 1173.4 1246.6 1354.6 1487.7 1643.7 1827.6
2043.9 2288.1 2544.1 2841.1 3102.2 3360.2 3625.7 3947.9 4317.7 4400.1
3693.4 2271.5 973.3 438.4 214.3 83.9 0
754.3 772.8 808.2 849.6 891.4 930.3 963.4 988.6 1003.2 1013.9
1022.1 1037.9 1069.8 1110.4 1144.2 1183.6 1249.4 1345.5 1476.3 1625.2
1795.7 1986 2196.3 2438.9 2717 3058.1 3463.4 3951 4617.9 5245.3
5213.4 4183 2484.2 1062.3 368.3 82.7 0
754.3 772.4 806.7 849.2 888.6 926.8 960.3 986.3 1002 1013.5
1021.7 1037.5 1067.4 1107.2 1142.7 1181.3 1241.9 1329 1460.1 1597.2
1772.9 1945.8 2152.2 2388.9 2669.7 3011.6 3417.3 3908.1 4576.5 5243
5228.8 4214.9 2534.2 1092.2 376.6 84.7 0
754.3 769.3 797.6 832.7 869.7 905.9 941.4 970.5 990.6 1006
1021.3 1041.4 1063.9 1085.1 1114.7 1156 1203.7 1263.6 1353.4 1478.2
1631.5 1812.3 2029.7 2296.7 2612.2 2977.4 3379.9 3820.3 4350.4 4829
4747.1 3795.1 2255.4 891 266.3 52.8 0
754.3 767.3 787.4 816.5 849.2 883.1 918.5 950.4 976.8 1000.5
1023.7 1048.9 1069.8 1087.5 1110 1136.7 1181.6 1247 1348.3 1492
1683.1 1923.7 2206.9 2521.6 2847 3188.9 3544.1 3925 4305.1 4425.3
4039.7 2875.3 1351.4 475.4 189.5 74.8 0
754.3 761.8 775.6 796.4 823.2 853.5 887.4 918.9 948.1 976.8
1005.2 1033.5 1057.6 1080 1103.3 1129.7 1169.8 1236 1348.3 1513.3
1741.4 2020.2 2326.7 2643.7 2969.9 3303.1 3651.7 3966.4 4105 3835.6
2962.8 1486.9 447.8 189.9 111.5 56.3 0
754.3 760.2 768.9 785 805.9 831.5 859.1 888.6 917.4 946.9
978.8 1011.9 1045 1073.7 1105.6 1143 1198.2 1287.2 1422.3 1614.1
1891.4 2216.4 2595.3 2986 3396.8 3740.3 4022.3 4114.1 3855.7 3092.4
1926.5 763.3 228.8 94.5 45.7 15 0
754.3 757.8 764.9 778.7 799.2 820.1 847.2 875.2 903.2 930.7
963 998.1 1033.2 1065.1 1102.5 1144.2 1206.1 1290.4 1416 1597.2
1846.1 2162.8 2526.4 2897.4 3239.3 3502 3633.6 3552.8 3198.7 2433.4
1391.6 530.6 183.9 75.2 32.7 6.7 0
754.3 756.6 761 775.6 793.3 814.9 838.2 863.4 890.2 915.8
944.9 978 1009.5 1041.4 1075.7 1116.3 1165.9 1234.8 1325 1446.3
1620.4 1857.2 2140.4 2427.1 2667.4 2802.9 2780.8 2591 2247.5 1676
920.1 353.7 138.3 68.9 43.7 16.5 0
754.3 752.3 757 768.9 785.4 805.9 828.3 850.4 871.7 890.2
910.7 929.6 946.9 960.7 966.6 965.8 956.3 939 917.4 896.9
878 870.1 870.1 854.3 790.5 667.6 510.5 370.2 275.7 213.9
171.7 141.8 117.4 93 61.4 26 0
754.3 750.3 754.7 768.5 786.6 806.7 828.3 849.6 870.1 883.1
889.4 887.4 879.5 862.2 834.6 798.4 754.7 706.6 655.4 597.1
540.4 485.7 433.3 384.8 340.7 305.7 274.5 251.7 230 207.2
179.2 151.6 120.5 89 54 24.4 0
754.3 748 755.5 769.6 788.9 810.6 835.4 858.3 872.1 877.6
870.9 853.9 832.7 805.5 775.9 741.3 698.4 649.9 597.5 542.4
488 437.2 392.7 354.9 321.4 293.8 270.6 257.2 240.3 218.2
190.6 153.2 118.6 84.3 48.8 25.2 0
754.3 747.6 755.9 773.2 794.1 819.7 845.3 863 871.3 870.1
860.6 846.8 822.8 790.1 752.3 714.1 673.5 626.7 574.7 521.5
472.3 431.3 394.7 363.2 334.4 308.8 293.8 280.1 280.4 282.4
263.9 230.4 204.8 159.1 110.3 73.7 0
754.3 749.6 759.8 778.3 804.7 829.9 850 865.8 870.9 869.7
861.8 844.9 816.5 781.9 741.3 698.7 646 589.2 534.1 484.9
443.1 408.1 378.5 352.9 327.7 305.3 286.4 308.8 352.1 371.4
361.6 345.8 331.6 267.8 214.7 152.4 0
754.3 750 762.6 784.6 809.8 836.2 855.1 866.5 870.1 869.3
862.2 846.1 819.3 785.4 736.2 679.4 613.3 551 491.2 445.1
402.5 370.2 343.5 322.2 301.3 273.7 285.2 313.5 328.1 321.4
304.1 302.9 263.5 215.5 182.4 129.6 0
754.3 750.3 764.5 788.2 815.7 840.2 857.5 867.3 871.3 870.1
863 848.8 827.9 794.1 740.5 670.4 592.8 518.7 454.5 401.8
358.8 328.9 307.6 289.9 261.9 256.8 271.8 288.7 283.2 267.4
255.2 243 198.9 162.7 137.5 97.3 0
754.3 750.7 766.1 790.9 820.8 844.1 861.8 872.1 877.2 876
867.7 856.3 835.4 796.8 737.7 660.9 574.3 488 415.2 363.6
328.1 302.9 284.4 265.9 241.8 248.5 262.3 270.2 261.5 289.1
265.5 237.1 178 143.8 118.6 72.9 0
754.3 752.3 766.9 791.7 819.7 845.7 863.4 873.6 879.5 879.9
874 863.8 843.7 806.7 746.4 666.8 575.5 485.3 410.4 359.2
326.1 300.9 282 261.9 238.7 245.8 259.2 267.1 258 286.7
265.5 216.2 172.1 142.2 118.2 57.1 0
